Caterpillar 312EL

Caterpillar 312EL

Price
128,000 USD
Year
2015
Working hours
2316 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD01249
Unit Number460914
Catalog NumberCU4358311
Manufacturing Year2015
Hours2316 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$128,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationTERMINALS, JUMP START
PANEL, STD START SWITCH
CAT PIN GRABBER COUPLER
TRACK, 20" TG W/RUBBER PAD
AIR CLEANER, HIGH EFFICIENCY
LINES-QC PKG (R-BM/9'10" STK)
LINES-HP PKG (R-BM/9'10" STK)
QUICK DRAINS, READY (OIL)
COUNTERWEIGHT, 4,850LBS
BUMPER, SIDE STEEL
LIGHT, RH BOOM
WASHER, WINDSHIELD UPPER/LOWER
REGIONAL PKG REGULATED (NACD)
BATTERY, COLD WEATHER
CAB DUAL EXIT PKG
VALVE, HYDRAULIC TCS
CHANGER, HAND CONTROL 2-WAY
TOOL CTRL STP PKG
WIPER-RADIAL W/LOWER WIPER
CTRL, CAT PIN GRABBER COUPLER
CAB-ROPS,70/30,W/VANDL-GBOSS
COLD WEATHER STARTING PKG
CYLINDER, BKT
R-CYLINDER PKG
LINKAGE, BKT W/O LIFT
LINES-HP, REACH BOOM
24" BUCKET
ASHTRAY
HATCH, OPENABLE ROOF (DUAL)
SEAT, H-BACK, SUSPENSION
R-BOOM, 9'10" STK HD PKG THUMB
BOOM, REACH 4.65M (15'3") HD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING, CENTER
STICK, R3.0M (R9'10") HD THB
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, STDR
JOYSTICK, THUMB WHEEL
CAMERA, REAR VIEW PKG
GUARD, BOTTOM, HEAVY DUTY
MAT, FLOOR, RH PEDAL
RADIO, 24V AM/FM
SUPPORT, AUX LINES, R-BOOM
0P0800/2219
SUN, SHADE
SIDE CUTTER, GENERAL PURPOSE
LINES-HP, R3.0M (R9'10") STK
CONTROL, FINE SWING
BLADE, 8'6"
PIN GROUP, SPARE
SWIVEL, BLADE
FRAME, BASE, LONG U/C BLADE
COOLING, HIGH AMBIENT PKG
ALARM, TRAVEL
C4.4 ENGINE
TANK, FUEL
CIRCUIT, COMBINED
PEDAL, STRAIGHT TRAVEL
TIP, PENETRATION PLUS
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
CAT CERTIFIED USED
ACCUMULATOR WITH CRN
BUCKET-SD, 42" 0.84 YD3 IN
TIP, PENETRATION PLUS IN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 4.65M (15’3”)
stick
  • Good
  • Good
  • Good
  • 3.0M (9’10”)
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • CAT
  • New dirt teeth
  • Cat pin grabber coupler
  • Nbc20040
  • 24”
final drives
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone