Caterpillar 312EL

Caterpillar 312EL

Price
77,600 USD
Year
2013
Working hours
4727 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD00543
Unit NumberEQ0030353
Catalog NumberCU2245166
Manufacturing Year2013
Hours4727 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$77,600
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationREACH BOOM, 9' 10" STICK, THUMB CIRCUIT, HI-AMBIENT COOLING, 28" TG SHOES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone