Caterpillar 312EL

Caterpillar 312EL

Price
87,000 USD
Year
2012
Working hours
3033 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312EL
CategoryCrawler Excavators
Serial NumberMJD00235
Unit NumberEQ00139683
Catalog NumberCU4342654
Manufacturing Year2012
Hours3033 h
CountryUnited States
LocationAshland, KY
Pricing
Price Excluding Tax$ 87,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationQUICK COUPLER READY ...... THUMB READY STICK ... BUCKET ............ NO CAMERA ......... OVERALL INSPECTION GOOD ...........

CONTROL, CENTER-LOCK COUPLER
STICK, R9'10" HD THUMB
TRACK, 28" TG W/ STEP (GLT)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • GoodNO CAMERA - CAMERA GUARD BENT
  • Good
  • GoodSLIGHT SURFACE RUST
  • Good
  • Good
  • Good
  • FairFADED, SCRAPES, RUST SPOTS
  • Good
  • GoodNO MAJOR DAMAGE, SOME SURFACE RUST
  • GoodCAT WALK STEPS SLIGHTLY RUSTED - BOTTOM STEP SLIGHTLY BENT
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • FULL
engine
  • GoodREPLACED
  • Good
  • No
  • NoSLIGHTLY DIRTY
  • Yes
  • No
  • No
  • No
  • NONE
cooling system
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoDO NOT INSTALL BOTTLES
hydraulics
  • Good
  • Good
  • GoodLEFT SIDE BUCKET TUBE BENT
  • Good
  • Good
  • GoodDIPSTICK HANDLE BENT
  • NO LEAKS
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • GoodSLIGHTLY BENT IN
  • Good
  • GoodBENT IN SLIGHTLY
  • GoodWORN
  • No
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front.88.912821
Carrier Rollers Rear.90.902424
Idlers Front.76.803660
Links.93.95189
Pins & Bushings (External).19.216880
Track Roller 11.631.611020
Track Roller 21.641.6455
Track Roller 31.621.631510
Track Roller 41.631.631010
Track Roller 51.641.63510
Track Roller 61.631.631010
Track Roller 71.611.612020
Track Shoes (Width)1.001.011919
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone