Caterpillar 312CL

Caterpillar 312CL

Price
29,574 USD
Year
2003
Working hours
7380 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 312CL
CategoryCrawler Excavators
Serial NumberCBT00603
Unit Number22040659
Catalog NumberCU4351422
Manufacturing Year2003
Hours7380 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding Tax$29,574
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
Additional InformationCOUPLER, QUICK
STICK, MEDIUM
BOOM CHECK VALVE
STICK CHECK VALVE
BOOM, 1 PIECE
LIGHTING
PILOT CONTROL
CE PLATE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Faircarrosserie moyenne
  • Good
  • Fair
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairhousse de siège usée
  • Good
  • Fair
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Yesquelques fuites
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Fairfuite à la culasse du vérin de levage gauche
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Fairjeu pied de flèche
stick
  • Fairjeu embout de bras
  • Good
  • Bras de 2.1 M
bucket
  • 600 et 1000 bons à 40%
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1TDR usé à 90%
comments, misc. repairs, general remarks
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone