Caterpillar 311FRR CF

Caterpillar 311FRR CF

Price
151,500 USD
Year
2016
Working hours
303 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FRR CF
CategoryCrawler Excavators
Serial NumberKCW00436
Unit Number3160260PF
Catalog NumberCU4256154
Manufacturing Year2016
Hours303 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$151,500
Tax-
Price Including Tax-
Features
Additional InformationBOOM PKG
BUCKET CYL/LINKAGE PKG
CAB 70/30 PKG
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER PKG
COMBINED CIR STP PKG
COUNTERWEIGHT MOUNT
COUNTERWEIGHT, 5,400 LBS
COVER, CTRL VALVE STD
CTRL, CAT PIN GRABBER COUPLER
ENGINE HOOD
FAN, FIXED
FRAME, BASE
FRONT LINES, W/ PGQC CONTROL
GUARD, BOTTOM, STANDARD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-HP, 9'2" STICK
LINES-HP, R-BOOM
LINES-QC, 9'2" STICK
LINES-QC, REACH BOOM
MIRROR, REAR VIEW AND RH
PANEL, STD START SWITCH
PILOT LINES, W/O BLADE
PRODUCT LINK, SATELLITE PL631
REGIONAL PKG, ADSD-N/CNDA
ROLL ON-ROLL OFF W/O BKT QC A
SEAT, H-BACK, SUSPENSION
STICK, R9'2" HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TANK, FUEL
TRACK, 28" TG W/STEP (GLT)
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone