Caterpillar 311FLRR

Caterpillar 311FLRR

Price
144,600 USD
Year
2015
Working hours
1507 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00223
Unit NumberLKE03019
Catalog NumberCU2284282
Manufacturing Year2015
Hours1507 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$144,600
Tax-
Price Including Tax-
Features
Additional Information''
BATTERY, STANDARD
BLADE, 8'2"
BOOM PKG
BUCKET CYL/LINKAGE PKG
BUMPER, SIDE STEEL
CHANGER,HAND CTRL 2-WAY (ANSI)
CAB 70/30 PKG
CAMERA, REAR VIEW, RH MIRRORS
CF
CONTROL, BLADE, W/PUMP
COUNTERWEIGHT MOUNT
COUNTERWEIGHT, 5,400 LBS
COVER, CTRL VALVE VANDALISM
ENGINE HOOD
FAN, FIXED
FRAME, BASE, BLADE
FRONT LINES
GUARD, BOTTOM, STANDARD
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
PANEL, STD START SWITCH
PILOT LINES, BLADE
PRICED 04/03/17 DA(QC
PRODUCT LINK, SATE PL321 ANSI
RAIN PROTECTOR, CAB FRONT
REGIONAL PKG, ADSD-N/CNDA
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
SIDE CUTTER, GENERAL PURPOSE
STICK, R9'2" HD
STORAGE PROTECTION (EXPORT)
SUN SCREEN
SWIVEL, BLADE
TANK, FUEL
TH)
TIP, LONG
TRACK, 20" T.G. W/RUBBER PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone