Caterpillar 311FLRR

Caterpillar 311FLRR

Price
129,500 USD
Year
2015
Working hours
1748 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 311FLRR
CategoryCrawler Excavators
Serial NumberKCW00230
Unit Number033373
Catalog NumberCU2128628
Manufacturing Year2015
Hours1748 h
CountryUnited States
LocationSan Marcos, CA
Pricing
Price Excluding Tax$129,500
Tax-
Price Including Tax-
Features
Additional Information*BELT, SEAT, 3" RETRACTABLE
RAIN PROTECTOR, CAB FRONT
*CYLINDER, BKT
*ALARM, TRAVEL
*LINKAGE, BKT W/O LIFT
FRONT LINES, W/ PGQC CONTROL
CONTROL, BLADE, W/PUMP MP
LINES-QC, 9'2" STICK
*AIR CONDITIONER
SUPPORT, AUX LINES, R-BOOM
LINES-MP, 9'2" STICK
*CIRCUIT, INITIAL
ROLL ON-ROLL OFF W/O BUCKET
*RADIATOR COVER
FRAME, BASE, BLADE
LINES-HP, R-BOOM
*ACCUMULATOR WITH CRN
BOOM PKG
*CONTROL, FINE SWING
CAMERA, REAR VIEW, RH MIRRORS
PILOT LINES, BLADE
EXPORT PKG, BUCKET PIN
TC MP STP BLADE PKG
GUARD, TRACK MOTOR
COUNTERWEIGHT, 5,400 LBS
GUARD, TRACK GUIDING, CENTER
COVER, CTRL VALVE VANDALISM
LINES-MP, R-BOOM
LINES-HP, 9'2" STICK
COUNTERWEIGHT MOUNT
GUARD, VANDALISM FOR PROTECTOR
GUARD, BOTTOM, HEAVY DUTY
LINES, CONNECTOR
*PEDAL, STRAIGHT TRAVEL
CHANGER,HAND CTRL 2-WAY (ANSI)
BATTERY, STANDARD
GUARD, SWIVEL
*CYLINDER, BOOM
TANK, FUEL
FAN, FIXED
*MAT, FLOOR, RH PEDAL
CAB 70/30 PKG
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
S/N WAD02315
*RADIO, 24V AM/FM
REGIONAL PKG, ADSD-N/CNDA
STORAGE PROTECTION (EXPORT)
*COVER, STORAGE COMPARTMENT
*FRONT LINES, STD
*PILOT LINES, W/O SHOVEL CRANE
*PILOT LINES, COMMON
*PILOT LINES, TRAVEL STP
*CENTER COVER
BUCKET CYL/LINKAGE PKG
*PILOT LINES, W/O SLCV
STICK, R9'2" HD
CTRL, CAT PIN GRABBER COUPLER
LINES-QC, REACH BOOM
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
*CIRCUIT, MP OC BLADE
*VALVE, HYDRAULIC NFC
*CYLINDER, STICK
ENGINE HOOD
*BOOM, REACH 14'1" HD
*CIRCUIT, COMBINED
*JOYSTICK, THUMB WHEEL
*CAB-ROPS,70/30 W/VANDAL-G BOSS
SWIVEL, BLADE
TRACK, 24" TG (GLT)
MT9F85
SEAT, H-BACK, SUSPENSION
COUPLER, HYDRAULIC PIN GRABBER
BLADE, 8'6"
LIGHT, BOOM RIGHT SIDE
PANEL, STD START SWITCH
MIRROR, CAB, W/O GUARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone