Caterpillar 308ECRSB

Caterpillar 308ECRSB

Price
30,177 USD
Year
2012
Working hours
8013 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308ECRSB
CategoryCrawler Excavators
Serial NumberGBJ00986
Unit Number70593
Catalog NumberCU4363155
Manufacturing Year2012
Hours8013 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$30,177
Tax (10%)$3,018
Price Including Tax$33,195
Features
Additional InformationWilliam Adams Pty Ltd (ABN 72 009 569 493)

Terms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our Clayton premises unless otherwise indicated
6. All sales are nett cash ex works

COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ISO
BLADE, 2320 MM, BOLT-ON
GUARD, SWIVEL
HYDRAULICS, QUICK COUPLER
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ISO
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LINES, QUICK COUPLER, LONG
ROLL ON-ROLL OFF
STICK PACKAGE, LONG W/ 2ND AUX
TANK, FUEL
TRACK, 450MM TG, W/ RUBBER PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone