Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
92,500 USD
Year
2016
Working hours
1533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX05388
Unit Number6CR5915
Catalog NumberCU2440213
Manufacturing Year2016
Hours1533 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$92,500
Tax-
Price Including Tax-
Features
Additional InformationWORK READY

ALARM, TRAVEL
BELT, SEAT, 76MM RETRACTABLE
BLADE, 91", BOLT-ON
CONTROL AR-AUX (COMMON)
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
308E2 HYDRAULIC EXCAVATOR 2016
HEATER, JACKET WATER
HYDRAULICS, AUX.,QC,(L-STK)
INSTRUCTIONS, ANSI
LANE 1 ORDER
LINES, BOOM
LINES, STICK
LINKAGE, BUCKET, W/LIFTING EYE
PACK, DOMESTIC TRUCK
PLUGS, MIRROR MOUNT
RADIO, AM/FM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
STICK. LONG W/THUMB BRACKET
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
XXXTHUMB READYXXX
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone