Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
96,000 USD
Year
2014
Working hours
1405 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX01425
Unit NumberH14526
Catalog NumberCU2081151
Manufacturing Year2014
Hours1405 h
CountryUnited States
LocationSaipahu, HI
Pricing
Price Excluding Tax$96,000
Tax-
Price Including Tax-
Features
Additional Information*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*308E2 HYDRAULIC EXCAVATOR
*BLADE, 91", BOLT-ON
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STANDARD
*DRAIN, STANDARD
*GUARD, SWIVEL
*HEATER, JACKET WATER
*HYDRAULICS, AUX.,QC,(L-STK)
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*PLUGS, MIRROR MOUNT
*RADIO, AM/FM
*STICK AR-HOE (LNG) (W/ THUMB)
*STICK PKG, LONG W/BKT LINKAGE
*TANK, FUEL
*TRACK,450MM TG W/RUBBER PAD
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PINS, BUCKET, 50MM
SERIALIZED TECHNICAL MEDIA KIT
THUMB HYD, COUPLER HYDRAULIC
SHIPPING/STORAGE PROTECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone