Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
66,800 USD
Year
2015
Working hours
3541 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX02703
Unit Number22039943
Catalog NumberCU4304322
Manufacturing Year2015
Hours3541 h
CountryFrance
LocationPeronne, 80
Pricing
Price Excluding Tax$66,800
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
BOOM, 1 PIECEBOOM, 1 PIECE
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • engine
  • attachments / work tools
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
engine
  • No
attachments / work tools
  • Klac Industrie
bucket
  • KLAC
  • 350 mm / 600 mm / 800 mm / 1500 mm inclinable
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE30%
Notes - UNDERCARRIAGE 1450mm
comments, misc. repairs, general remarks
  • FR-16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone