Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
79,447 USD
Year
2013
Working hours
1809 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberTMX01370
Unit NumberNU6466
Catalog NumberCU4315596
Manufacturing Year2013
Hours1809 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax$79,447
Tax (10%)$7,945
Price Including Tax$87,392
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
STICK, LONGSTICK, LONG
RUBBER TRACKRUBBER TRACK
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationWARRANTY: Cat Certified Used PT&Hyd 6mths / 1500hrs

*BLADE 91"
ACCUMULATOR
ROPS CAB
STICK LINES
STICK LONG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone