Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
83,460 USD
Year
2015
Working hours
1739 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX01798
Unit Number5CR5740
Catalog NumberCU2288407
Manufacturing Year2015
Hours1739 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$83,460
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

308E2 2015
XXXTHUMB READYXXX
TANK, FUEL
FILM, QUICK COUPLER, ANSI
HYDRAULICS, AUX, QC,(LONG-STK)
TRACK,450MM TG W/RUBBER PAD
DRAIN, ECOLOGY
BLADE, 91", BOLT-ON
GUARD, TRACK GUIDING, CENTER
SERIALIZED TECHNICAL MEDIA KIT
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
INSTRUCTIONS, ANSI
COUNTERWEIGHT, STANDARD
STICK, LONG, W/THUMB BRACKET
STICK PKG,LONG W/2ND AUX & LKG
LINKAGE, BUCKET, W/LIFTING EYE
HYDRAULICS, AUXILIARY AND 2ND
HEATER, WATER JACKET
LINES, 2ND AUX, LONG STICK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone