Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
68,400 USD
Year
2013
Working hours
2078 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberTMX00181
Unit NumberEQ0028668
Catalog NumberCU2245172
Manufacturing Year2013
Hours2078 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$68,400
Tax-
Price Including Tax-
Features
Additional InformationSWING BOOM, LONG STICK, AUX HYD, HI-AMBIENT COOLING, PATTERN CHANGER, 91" DOZER BLADE, 18" RUBBER TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone