Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
77,000 USD
Year
2015
Working hours
1207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX03309
Unit NumberUPR00077
Catalog NumberCU4425937
Manufacturing Year2015
Hours1207 h
CountryUnited States
LocationBensalem, PA
Pricing
Price Excluding Tax$77,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Good
  • FairENGINE DOOR DENTED
  • Good
  • Good
  • Fair
  • FairLEFT & RIGHT REAR DOORS DENTED
  • Good
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • GoodCONDITION UNKNOWN
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOPS SEAT BACKREST LOOSE
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • CAT C3.3B
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • GoodCAT X W/ PATTERN CHANGER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • LEVELING BLADE CYLINDER COVER MISSING
  • BRACKETS WELDED TO STICK
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 65"
bucket
  • Good
  • Good
  • FairBUCKET PINS SLOPPY
  • Good
  • Good
  • Fair2 TEETH MISSING / SHANKS WORN
  • Yes
  • FLECO 36" BUCKET
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front83MM
Idlers Front26MM
Links79MM
Pins & Bushings (External)41MM
Track Roller 5117MM
Track Shoes (Width)18"
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number154ML
Notes - UNDERCARRIAGE 1UNDERCARRIAGE GOOD CONDITION
Notes - UNDERCARRIAGE 2RUBBER TRACK SHOES WORN / CUT
Track ShoesRUBBER TRACK SHOES WORN / CUT
comments, misc. repairs, general remarks
  • INSPECTED 11/14/18 @ 1207.8 HRS
  • AM FM RADIO (INOP)
  • LEVELING BLADE
  • AUX HYD
  • HYD COUPLER
  • BRACKET FOR ATTACHMENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Joe Villa
Telephone:+1 215 245 3729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone