Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
85,500 USD
Year
2014
Working hours
2453 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX00236
Unit Number14NE0977
Catalog NumberCU4357110
Manufacturing Year2014
Hours2453 h
CountryUnited States
LocationHouston, TX
Pricing
Price Excluding Tax$85,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information*ALARM GP-TRAVEL
*BELT GP-SEAT
*BLADE GP-MTG&
*COMMON AR
*CONT AR-AUX
*CONT AR-CPLR
*CONTROL AR-2WAY
*COVER GP
*DRAIN AS-OIL PAN
*GUARD GP-SWIVEL
*HEATER GP-JW BSC
*INSTALLATION AR
*LINES AR-BOOM
*LINES AR-STICK
*LINKAGE AR-BKT
*OPTION AR
*RADIO GP
*STICK AR-HOE
*SUPPRESSION AR
*TANK AR-STD
*TRACK AR
BUCKET-HD, 24" 0.30 YD3
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront window cracked bad
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDoes not work. Also no blade
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • FairSome slack
  • FairSome slack. Needs shimming
  • Good
  • Good
  • 21”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier RollersGood
IdlersGood
Notes - UNDERCARRIAGE17.5” rubber track. Almost 3” thick. Tracks in good shape
SegmentsGood
comments, misc. repairs, general remarks
  • Front blade in good shape. Cutting edge is in good shape.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone