Caterpillar 308E2CR SB

Caterpillar 308E2CR SB

Price
72,008 USD
Year
2015
Working hours
2323 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CR SB
CategoryCrawler Excavators
Serial NumberFJX01931
Unit Number0FJX01931
Catalog NumberCU2314077
Manufacturing Year2015
Hours2323 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax72,008 USD
Tax USD
Price Including Tax USD
Details
Additional InformationENDS: 1/9/18 - 1858 HOURS

*PLUGS, MIRROR MOUNT
*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*RADIO, AM/FM
*STICK AR-HOE (LNG) (W/ THUMB)
BLADE, 91", BOLT-ON
COUNTERWEIGHT, STANDARD
DRAIN, STANDARD
GUARD, SWIVEL
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Features
Additional InformationENDS: 1/9/18 - 1858 HOURS

*PLUGS, MIRROR MOUNT
*308E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*CONTROL AR-AUX (COMMON)
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*LINES, BOOM
*LINES, STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*RADIO, AM/FM
*STICK AR-HOE (LNG) (W/ THUMB)
BLADE, 91", BOLT-ON
COUNTERWEIGHT, STANDARD
DRAIN, STANDARD
GUARD, SWIVEL
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone