Caterpillar 308E2CR SB

Caterpillar 308E2CR SB

Price
112,000 USD
Year
2016
Working hours
906 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CR SB
CategoryCrawler Excavators
Serial NumberFJX04736
Unit Number0FJX04736
Catalog NumberCU2484059
Manufacturing Year2016
Hours906 h
CountryUnited States
LocationLA
Pricing
Price Excluding Tax$112,000
Tax-
Price Including Tax-
Features
Additional Information*PLUGS, MIRROR MOUNT
*308E2 HYDRAULIC EXCAVATOR
*LINES, STICK
*LINES, BOOM
*CONTROL PATTERN CHANGER
*ALARM, TRAVEL
*COOLING, HIGH AMBIENT
*BELT, SEAT, 76MM RETRACTABLE
*RADIO, AM/FM
TRACK,450MM TG W/RUBBER PAD
COUNTERWEIGHT, STANDARD
BLADE, 91", BOLT-ON
SERIALIZED TECHNICAL MEDIA KIT
HEATER, JACKET WATER
GUARD, SWIVEL
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
TANK, FUEL
DRAIN, ECOLOGY
LANE 3 ORDER
STICK PKG,LONG W/2ND AUX & LKG
INSTRUCTIONS, ANSI
*CONTROL AR-AUX (2ND AUX)
*LINES, 2ND AUX, LONG STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*STICK AR-HOE LONG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone