Caterpillar 307D

Caterpillar 307D

Price
45,500 USD
Year
2012
Working hours
3455 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307D
CategoryCrawler Excavators
Serial NumberDSG03271
Unit NumberDSG03271
Catalog NumberCU4295809
Manufacturing Year2012
Hours3455 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$45,500
Tax-
Price Including Tax-
Features
Additional Information*307D HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, ONE-PIECE
*CAB, ROPS, TEMPERED WINDOWS
*CHANGER, HAND CONTROL PATTERN
*CONTROL, AUTO ENGINE
*COOLING, HIGH AMBIENT
*FRAME, UPPER, ROPS CAB
*HYDRAULICS, AUX., JOYSTICK
*INSTALLATION, BLADE
*LIGHT, BOOM RIGHT SIDE
*LINKAGE, BUCKET, W/LIFTING BAR
*PANEL, STD START SWITCH
*POWER SUPPLY, 12V-5A
*SEAT, H-BACK, SUSPENSION
BLADE, 97"
HYDRAULICS, AUX.,QUICK COUPLER
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, AUXILIARY CONTROL
LANE 2 ORDER
LIGHTS, CAB
PROTECTION,SHIP&STORE STANDARD
ROLL ON-ROLL OFF
STICK, LONG, W/HP,QC AUX LINES
TRACK, 24" TRIPLE GROUSER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone