Caterpillar 305ECR

Caterpillar 305ECR

Price
44,361 USD
Year
2013
Working hours
2994 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305ECR
CategoryCrawler Excavators
Serial NumberXFA01815
Unit Number22037537
Catalog NumberCU2393072
Manufacturing Year2013
Hours2994 h
CountryFrance
LocationPeronne, 80
Pricing
Price Excluding Tax$44,361
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Additional InformationNON EPA
Conditions
Good
Fair
Poor
  • engine
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
engine
  • NoNON EPA
stick
  • 1 350 mm
bucket
  • YesMecanique
  • Godet terrassement 390mm - OAS 60% dusure / Godet Terrassement 740mm - OAS 70% dusure / Godet curage 1 300mm - OAS 50% duusre
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE85 % dusure
comments, misc. repairs, general remarks
  • FR-16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone