Caterpillar 305ECR ATQ

Caterpillar 305ECR ATQ

Price
54,911 USD
Year
2014
Working hours
1466 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305ECR ATQ
CategoryCrawler Excavators
Serial NumberXFA03338
Unit NumberXFA3338-A
Catalog NumberCU4344883
Manufacturing Year2014
Hours1466 h
CountryUnited States
LocationLansing, MI
Pricing
Price Excluding Tax$54,911
Tax-
Price Including Tax-
Features
Additional InformationCAB, AC, 1PC BOOM, 69"STK, MQC, BKT, LVL BLD, HYD THUMB, PRODUCT LINK, 16" BELT
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • FairLEFT FRONT DENTED SLIGHT
  • FairLEFT FRONT CORNER DENTED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDENTED SLIGHT
  • Good
  • FairFADED SLIGHT, SCRATCHES AND SURFACE RUST PRESENT
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • YesCAT 2 FINGER HYDRAULIC THUMB
  • No
  • No
boom
  • Good
  • Good
  • GoodP&B HAVE SLIGHT MOVEMENT
stick
  • GoodP&B HAVE SLIGHT MOVEMENT
  • Good
  • Good
  • 69” STK
bucket
  • GoodALL H-LINK P&B HAVE SLIGHT MOVEMENT
  • Good
  • YesMECHANICAL COUPLER, SHOWS SOME WEAR
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGEU/C ~60% REMAINING
Track Shoes16” RUBBER TRACKS WITH MINOR ABRASIONS ~60% REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone