Caterpillar 305E2CR

Caterpillar 305E2CR

Price
52,000 USD
Year
2015
Working hours
1090 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberDJX01600
Unit NumberEQ006112
Catalog NumberCU2251401
Manufacturing Year2015
Hours1090 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$52,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Additional Information305E2 HYDRAULIC EXCAVATOR
305E2 MHE RUBBER BELT TRK DCA1
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, 77", WELD-ON
CANOPY, TOPS
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
DRAIN, STANDARD
ENGINE GENERAL EPA FLEX
HYDRAULICS STD W/O 2ND AUX
INSTRUCTIONS, ANSI
LANE 1 ORDER
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
PACK, DOMESTIC TRUCK
SEAT VINYL, W/ SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK LONG W/ THUMB BRACKET
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodHas scratches.
  • Good
  • Good
  • Good
  • Good
  • GoodRight side hydraulic access door minor ding.
  • Good
  • Good
  • Good
  • Good
  • GoodNormal scratches on paint and decals.
  • Good
  • Good
  • No
  • No
  • YesAll samples pulled @ 1091 hours.
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew armrests installed.
  • Good
  • YesTravel alarm.
  • Yes
  • YesCD.
  • NoMissing.
  • Full
  • Overall good
engine
  • GoodBoth new air filters @ 1091 hours.
  • Good
  • Good
  • Good
  • Good
  • GoodAEC working.
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well / 1000pm performed 8Aug18 @ 1091 hours.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll floods working.
  • Good
  • Good
  • No
  • No
  • Starts & charges well
hydraulics
  • GoodNew boom cylinder guard installed.
  • Good
  • GoodFront blade float working.
  • Good
  • GoodLower guard installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
  • Operates well
attachments / work tools
  • Overall good
  • Blade Asse.
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • Good
  • GoodShimmed.
  • Good
  • Good
  • No
  • Caterpillar.
  • Overall good
  • EQ048207.
  • 36"
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGEApprox. 50% U/C
CannonTrack adjusters good
Carrier RollersGood
IdlersGood
Notes - UNDERCARRIAGEOverall good U/C
Notes - UNDERCARRIAGE 1Good bottom rollers
Track Shoes16"
comments, misc. repairs, general remarks
  • Inspection performed 8Aug18 @ 1091 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone