Caterpillar 305E2CR

Caterpillar 305E2CR

Price
50,160 USD
Year
2016
Working hours
1544 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M01535
Unit Number6CR5978
Catalog NumberCU2450111
Manufacturing Year2016
Hours1544 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$50,160
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

305E2 HYDRAULIC EXCAVATOR 2016
ALARM, TRAVEL
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 78", BOLT-ON
CAB W/ AIR CONDITIONER
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
HYDRAULICS STD W/O 2ND AUX
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, CAB, RIGHT
PACK, DOMESTIC TRUCK
SEAT FABRIC HIGH BACK SUSP
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
STICK, LONG W/THUMB BRACKET
TRACK, RUBBER BELT
XXXTHUMB READYXXX
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone