Caterpillar 305E2

Caterpillar 305E2

Price
42,900 USD
Year
2015
Working hours
18891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2
CategoryCrawler Excavators
Serial NumberDJX00986
Unit Number15970
Catalog NumberCU2292401
Manufacturing Year2015
Hours18891 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$42,900
Tax-
Price Including Tax-
Features
Additional Information*HYDRAULICS STD W/O 2ND AUX
*305E2 HYDRAULIC EXCAVATOR
*COOLING, HIGH AMBIENT
305E2 CY STRAIGHT BLD (DLO)
HEATER, JACKET WATER
*STICK LONG W/ THUMB BRACKET
*LINES, BUCKET, LONG STICK
*BELT, SEAT, 3" RETRACTABLE
*ALARM, TRAVEL
*CONTROL PATTERN CHANGER
SERIALIZED TECHNICAL MEDIA KIT
BLADE, 77", WELD-ON
BUCKET-HD, 24" 4.6 YD3
*CANOPY, TOPS
DRAIN, STANDARD
STICK PKG LONG W/O 2ND AUX
PACK, DOMESTIC TRUCK
*SEAT VINYL, W/ SUSPENSION
*ENGINE GENERAL EPA FLEX
MIRROR, CANOPY, LEFT
MIRROR, CANOPY, RIGHT
INSTRUCTIONS, ANSI
*LINES, AUXILIARY, LONG STICK
LANE 3 ORDER
SHIPPING/STORAGE PROTECTION
*LINKAGE BUCKET W/ LIFTING EYE
TRACK, RUBBER BELT
LINES, STICK
LINES, BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone