Caterpillar 305.5E2LC

Caterpillar 305.5E2LC

Price
46,560 USD
Year
2015
Working hours
1550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2LC
CategoryCrawler Excavators
Serial NumberEJX00610
Unit Number5CR5793
Catalog NumberCU2331666
Manufacturing Year2015
Hours1550 h
CountryUnited States
LocationSt. Joe, MO
Pricing
Price Excluding Tax$46,560
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE - WORK READY

305.5E2 HYDRAULIC EXCAVATOR 2015
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, 77", WELD-ON
CAB W/ AIR CONDITIONER
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
ENGINE GENERAL EPA FLEX
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
HYDRAULICS STD W/O 2ND AUX
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, QUICK COUPLER (LONG)
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, CAB, RIGHT
PACK, DOMESTIC TRUCK
SEAT FABRIC HIGH BACK SUSP
SERIALIZED TECHNICAL MEDIA KIT
STICK LONG W/ THUMB BRACKET
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
XXXTHUMB READYXXX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone