Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
52,000 USD
Year
2014
Working hours
1719 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberEJX00245
Unit Number033324
Catalog NumberCU2064266
Manufacturing Year2014
Hours1719 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$52,000
Tax-
Price Including Tax-
Features
Additional InformationRATES:

BLADE, 77", POWER ANGLE
BUCKET-HD, 24" 4.6 YD3
COUNTERWEIGHT,EXTRA
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
FK4V97
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
PINS, BUCKET 45MM
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB/COUPLER HYDRAULIC
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone