Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
70,000 USD
Year
2016
Working hours
1632 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR500722
Unit Number1173598
Catalog NumberCU2604826
Manufacturing Year2016
Hours1632 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$70,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
BLUETOOTHBLUETOOTH
Additional InformationAIR CONDITIONER
AUXILIARY HYDRAULICS
BLUETOOTH
LIGHTING
RUBBER TRACK
THUMB, HYDRAULIC
LEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStack is a little rusty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHas some small minor scratches
  • Good
  • Good
  • Good
  • NoSale lot clean
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled November 2015
  • GoodArm rest have some wear on them
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Gaue reads 1/4
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCap for comm adapter port hold down cable is broken
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • FairHas a little play in top and bottom p/bs on swing frame
  • 107"
stick
  • Good
  • Good
  • Good
  • 72"
bucket
  • FairHas a slight bend in the bucket bottom
  • FairCoupler to stick has some side play
  • Good
  • Good
  • GoodShows some wear
  • YesManual coupler
  • Cat
  • Blade is a little dented up and cutting edge is a little worn
  • 52"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier RollersGood
IdlersGood
Link Part Number465-9224
Track ShoesTracks have some small cuts and chunks out of them
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
United Kingdom
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone