Caterpillar 305.5E2

Caterpillar 305.5E2

Price
78,500 USD
Year
2016
Working hours
160 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2
CategoryCrawler Excavators
Serial NumberCR501866
Unit NumberE0025320
Catalog NumberCU4249909
Manufacturing Year2016
Hours160 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$78,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information**NO DIG BUCKET**
305.5E2
305.5E2 HYD EXCAVATOR MA3
BATTERY, DISCONNECT
BLADE, 77", POWER ANGLE
COUNTERWEIGHT,EXTRA
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
HYDRAULIC THUMB
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MACHINE ID# E0025320
PIN GRAB COUPLER
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
THUMB HYD/COUPLER HYD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone