Caterpillar 304E CR

Caterpillar 304E CR

Price
41,988 USD
Year
2013
Working hours
1680 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E CR
CategoryCrawler Excavators
Serial NumberTTN00629
Unit NumberUE4888
Catalog NumberCU2589593
Manufacturing Year2013
Hours1680 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 41,988
Tax-
Price Including Tax-
Features
Additional InformationSTICK PACKAGE, LONG W/ 2ND AUX
TRACK, RUBBER BELT
DRAIN, STANDARD
BLADE, STRAIGHT,WELD-ON
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LINES, QUICK COUPLER (LONG)
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
MIRROR, CAB, REAR
PINS, BUCKET
ROLL ON-ROLL OFF
SHIPPING/STORAGE PROTECTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodminor scratches
  • Good
  • Good
  • Good
  • Goodsmall dents
  • Good
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Goodtoo cold to check
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none seen
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Goodguard bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
boom
  • Good
  • Good
stick
  • Good
  • Good
  • 64"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • CAT
  • 12" and 24"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers20% worn, track rollers 10% worn
Idlers10" worn
Notes - UNDERCARRIAGE 2wear is estimated, U/C good overall
SegmentsGood
Track Shoes14" belts, 20% worn
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone