Caterpillar 304E2CR

Caterpillar 304E2CR

Price
49,500 USD
Year
2015
Working hours
1492 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2CR
CategoryCrawler Excavators
Serial NumberCJ200578
Unit NumberUM63361
Catalog NumberCU2483253
Manufacturing Year2015
Hours1492 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$49,500
Tax-
Price Including Tax-
Features
Additional Information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ENGINE GENERAL EPA FLEX
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
BLADE, 77", WELD-ON
BUCKET, 24", 4.2 CFT, HD
COUPLER/THUMB MANUAL
DRAIN, STANDARD
LINES, BOOM
LINES, STICK
LONG STICK
PACK, DOMESTIC TRUCK
RADIO, READY
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone