Caterpillar 304E2 CRCN

Caterpillar 304E2 CRCN

Price
54,900 USD
Year
2017
Working hours
355 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2 CRCN
CategoryCrawler Excavators
Serial NumberME402508
Unit Number16W01105
Catalog NumberCU2547398
Manufacturing Year2017
Hours355 h
CountryUnited States
LocationMonroe, WA
Pricing
Price Excluding Tax$54,900
Tax-
Price Including Tax-
Features
Additional InformationBLADE, 77", ANGLE, BOLT-ON
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB HYD/COUPLER HYD
THUMB SN A4171TH20256
TRACK, RUBBER BELT
*LINES, BUCKET, LONG STICK
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG
BATTERY, DISCONNECT
ENG SN 7GQ06136 MSO ADQZH
FILM, PRODUCT LINK, ANSI
*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone