Caterpillar 303ECR

Caterpillar 303ECR

Price
30,000 USD
Year
2015
Working hours
655 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303ECR
CategoryCrawler Excavators
Serial NumberHHM00419
Unit Number161500070
Catalog NumberCU2147236
Manufacturing Year2015
Hours655 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$30,000
Tax-
Price Including Tax-
Features
Additional Information303E CR MA 1
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ROLL ON-ROLL OFF
SHIPPING/STORAGE PROTECTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes@ 532 hours.
  • No
  • No
  • Good
  • Good
  • GoodNormal scratches / Has a little concrete splatter on machine.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side hood has small dents.
  • Good
  • Good
  • GoodAlso has bottom swing drive guard.
  • GoodNormal scratches.
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • No
  • Good
gauges, operator station, console
  • Good
  • Good
  • GoodMeter changed out @ 373 hours.
  • Good
  • Good
  • Good
  • YesTravel alarm.
  • Yes
  • YesCD.
  • Yes
  • Good
  • Good
  • 7/8 tank.
engine
  • Good
  • GoodBelt adjusted.
  • Good
  • Good
  • Good
  • GoodAEC working well.
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • 500pm performed @ 532 hours.
  • Normal.
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodHas one boom flood.
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • GoodBucket cylinder side tube has a dent.
  • GoodFront blade float working.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
attachments / work tools
  • Front push blade.
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodHas side shims.
  • Good
  • Good
  • No
  • Caterpillar.
  • Unknown ? Tag damaged.
  • 24"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGE12" Rubber tracks worn 25% / Treads have minor cuts / Sprockets good.
comments, misc. repairs, general remarks
  • Nice machine.
  • Inspection done 27Oct17 @ 655 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone