Caterpillar 303ECR

Caterpillar 303ECR

Price
31,000 USD
Year
2014
Working hours
646 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303ECR
CategoryCrawler Excavators
Serial NumberHHM00121
Unit Number1147725
Catalog NumberCU4345079
Manufacturing Year2014
Hours646 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$31,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Additional InformationAUXILIARY HYDRAULICS
BOOM, 1 PIECE
CARBODY, STANDARD
ENGINE ENCLOSURES
LIGHTING
PILOT CONTROL
PRODUCT LINK
RUBBER TRACK
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • No
  • No
  • YesTaken 6-29-2018 @ 645 hrs
safety items
  • Good
  • Good
  • Good
  • YesROPS ISO 08 - TOPS ISO 97
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good646 hrs
  • Good
  • GoodInstalled June 2018
  • Good
  • Good
  • YesTravel alarm
  • Yes
  • No
  • Yes
  • YesROPS ISO 08 - TOPS ISO 97
  • N/A
  • 60%
engine
  • GoodServiced 6-29-2018 @ 645 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPerformed service 6-29-2018 @ 645 hrs
  • Good
  • No
  • No
  • Yes2016 tier 4
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • GoodServiced 6-29-2018 @ 645 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 7ft 2in
stick
  • Good
  • Good
  • Good
  • 4ft 2in
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • No coupler
  • HD140604475
  • 18 inch
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Carrier RollersCarriers and rollers - Good
IdlersGood
SegmentsFair - wear present
Track Shoes12 inch wide, 1 7/8 inch thick
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone