Caterpillar 303.5ECR

Caterpillar 303.5ECR

Price
39,900 USD
Year
2014
Working hours
480 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5ECR
CategoryCrawler Excavators
Serial NumberRKY04213
Unit NumberCR31159
Catalog NumberCU4340542
Manufacturing Year2014
Hours480 h
CountryUnited States
LocationHammonton, NJ
Pricing
Price Excluding Tax$39,900
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
LEVELING BLADELEVELING BLADE
Additional InformationAUXILIARY HYDRAULICS
EPA LABEL
LIGHTING
PRODUCT LINK
LEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSMALL DENTS RIGHT SIDE COVER
  • Good
  • Good
  • NoLAST OIL SAMPLE 11/17/16 @ 306 HRS
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodPRODUCT LINK (INOP)
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • GoodCAT X W/ PATTERN CHANGER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 52"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 18"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGEUNDERCARRIAGE EXCELENT CONDITION
comments, misc. repairs, general remarks
  • INSPECTED 3/5/18 @ 480.3 HRS
  • AUX HYD
  • LEVELING BLADE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Andrew Chin
Telephone:732 261 6404
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone