Caterpillar 303.5ECR

Caterpillar 303.5ECR

Price
30,000 USD
Year
2014
Working hours
1866 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5ECR
CategoryCrawler Excavators
Serial NumberRKY02736
Unit Number1088307
Catalog NumberCU2472120
Manufacturing Year2014
Hours1866 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$30,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • No
  • Good
  • Fairdents & scrapes
  • Good
  • Fairfaded some, few scrapes & scratches
  • Good
  • Fairright side hyd. compartment hood is dented
  • Good
  • Fairoutside fuel tank cover is caved in, heavy dent
  • Good
  • Good
  • Good
  • Good
  • Fairheavy scrapes, minor surface rust
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Yestravel alarm works
  • Good
  • Good
  • Good
  • Goodhas floor mat
  • Good
  • Good
  • Yes
  • No
  • Yes
  • 1/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • has a 70 in. leveling blade with weld on edge
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • no bucket or attachment with machine
  • Poormissing bucket mounting pins & seals
  • No
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Segmentsfair 50%
Track Shoes12 in rubber tarck belts, fair, tread is chewed, nicks, cuts & small chunks missing, 70% worn
comments, misc. repairs, general remarks
  • Fair Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone