Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
55,900 USD
Year
2016
Working hours
463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberJWY01871
Unit Number17W01639
Catalog NumberCU4282077
Manufacturing Year2016
Hours463 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$55,900
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional InformationBLADE, 70", ANGLE, BOLT-ON
*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*FILM-LINK
*FILM-WARN
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
17W1624BT
BATTERY, DISCONNECT
BUCKET, 18" A417ABK30030
COUPLER SN 2143085-03
DRAIN, ECOLOGY
ENG SN 7GM1598
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
INSTRUCTIONS, ANSI
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
THUMB HYD/COUPLER HYD
THUMB SN A4168TH20156
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone