Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
46,000 USD
Year
2015
Working hours
173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberBG800565
Unit Number1142277
Catalog NumberCU2573246
Manufacturing Year2015
Hours173 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$46,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Additional InformationAUXILIARY HYDRAULICS
BOOM, 1 PIECE
CARBODY, STANDARD
ENGINE ENCLOSURES
LIGHTING
RUBBER TRACK
LEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Gooda few cement splatters on front of machine
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Goodhas floor mat
  • Good
  • Good
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • 1/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2 speed travel works well
attachments / work tools
  • leveling blade in good condition
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Goodhas thumb bracket
  • Good
bucket
  • Good
  • Good
  • Good
  • Goodno side cutters installed
  • Good
  • No
  • 24 in. Cat
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
IdlersGood
SegmentsGood
Track Shoes12 in rubber tracks in very good condition, less than 10% worn
comments, misc. repairs, general remarks
  • Good Retail machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone