Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
59,600 USD
Year
2016
Working hours
359 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberJWY00634
Unit Number16W00951
Catalog NumberCU2466539
Manufacturing Year2016
Hours359 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$59,600
Tax-
Price Including Tax-
Features
Additional Information*ALARM, TRAVEL
*303.5 HYDRAULIC EXCAVATOR
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BLADE, 70", ANGLE, BOLT-ON
CABLE, GROUND
COUPLER SN 2048623-03
DRAIN, ECOLOGY
ENG SN 7FL8236 MSO ACHWP
FILM, QUICK COUPLER, ANSI
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
THUMB HYD/COUPLER HYD
THUMB SN A415ATH20061
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone