Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
48,208 USD
Year
2015
Working hours
1081 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberBG800426
Unit NumberE142669
Catalog NumberCU4347516
Manufacturing Year2015
Hours1081 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$48,208
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationBOOM LENGTH: 7'11"
BUCKET : 24"
ENCLOSED CAB
STICK LENGTH: 5'1"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone