Caterpillar 303.5E2C3T

Caterpillar 303.5E2C3T

Price
59,565 USD
Year
2015
Working hours
190 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2C3T
CategoryCrawler Excavators
Serial NumberJWY00123
Unit NumberLKC01610
Catalog NumberCU2375003
Manufacturing Year2015
Hours190 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$59,565
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information''
*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BLADE, 70", WELD-ON
CABLE, GROUND
DRAIN, ECOLOGY
HEATER, JACKET WATER
LANE 2 ORDER
LINES, BOOM
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
PRICED NEW (W/QC&TH)
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone