Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
26,031 USD
Year
2012
Working hours
2240 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJL00407
Catalog NumberCU4346630
Manufacturing Year2012
Hours2240 h
CountryCanada
LocationLethbridge, AB
Pricing
Price Excluding Tax$26,031
Tax-
Price Including Tax-
Features
Additional InformationCC #6 - CONSIGNMENT
CONTACT DALLAS @ 403-331-0457
18" DIG BUCKET
30" CLEAN OUT BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone