Caterpillar 301.7D

Caterpillar 301.7D

Price
29,100 USD
Year
2015
Working hours
361 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7D
CategoryCrawler Excavators
Serial NumberLJ400259
Unit Number16G00336
Catalog NumberCU2348280
Manufacturing Year2015
Hours361 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$29,100
Tax-
Price Including Tax-
Features
Additional Information*301.7D MINI HYD EXC, T4 (NTE)
*MIRRORS, EXTERIOR, BOTH SIDES
*UNDERCARRIAGE, EXTENDABLE
*STICK, LONG
*ALARM, TRAVEL
*LINES, AUX, 2-WAY, LONG STICK
*CAB, WITH HEATER
*BLADE, DOZER, EXT, STD W/FLOAT
*CONTROLS, PATTERN CHANGER
*INSTRUCTIONS, ANSI, CAB
*SEAT BELT, 2" RETRACTABLE
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, MHE COMPLETE, CONTAINER
PACK, FLUID FILM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Nice cab with heat
engine
  • Goodcold starts well- good power
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 2 speed travel
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGEBoth rubber tracks at 23mm of tread- 90%
comments, misc. repairs, general remarks
  • Variable gauge track frame and blade ends.
  • Billings store 10-10-2016
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone