Currently 18345 machines for sale
Quick Search

Used Crawler Excavators for Sale

Whether you're doing roadwork or a large construction project, an excavator is an essential piece of equipment. These machines are primarily used to dig and move earth, but with attachments, they can also crush, load, demolish and perform a variety of other tasks. Crawler excavators are built with steel tracks for enhanced stability and weight distribution on rougher terrain. Search Cat Used for great deals on used crawler excavators for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler Excavators
x
4,761 Search results for "Current filter"
Displaying: 361 - 384 Sort by: 
CAT 313-07 P, 207,5522022
Phoenix, AZ
589 h Cat Certified Used

See Details
CAT 303-07CR, 56,5002023
Monroe, NJ
443 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressureengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 309 07, 165,0002022
Broadview Hts, OH
144 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - epa - tier4emissions level - japan - 2014 regulationregulatory status - epa certified

See Details
CAT 330FL TC, 260,2602019
Pueblo, CO
3,976 h Cat Certified Used Conditions

See Details
CAT 305E2CR, 44,8002019
Dacula, GA
2,345 h Cat Certified Used Conditions Customer Value Agreementproduct linkengine enclosureslightinghand and foot controlrubber track

See Details
CAT 304-07 ORH, 70,4902023
Tucson, AZ
501 h Cat Certified Used

See Details
CAT 303.5-07, 64,1782023
Apache Junction, AZ
261 h Cat Certified Used

See Details
CAT 304-07 ORH, 73,6242023
Tucson, AZ
191 h Cat Certified Used

See Details
CAT 349F, 168,8002017
Macon, GA
8,803 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - epa - epa tier 4femissions level - eu - eu stage ivregulatory status - epa / carb/ eu / eu r120

See Details
CAT 310, 159,8002023
GA
153 h Cat Certified Used Conditions Customer Value Agreementemissions level - epa - tier4emissions level - japan - 2014 regulationregulatory status - epa certifiedair conditionerproduct link

See Details
CAT 349FL, 395,0002019
Montgomery, FL
1,911 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosureslightingmirrors

See Details
CAT 305-07CR, 83,7502022
Monroe, NJ
801 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurestick - longradio - bluetooththumb type - hydraulic

See Details
CAT 304E2, 50,0002020
North Canton, OH
2,322 h Cat Certified Used Customer Value Agreement

See Details
CAT 320-07A, 109,8502018
Columbia, SC
5,753 h Cat Certified Used Conditionsgrading system - 2dstraight travel pedalundercarriage, longengine enclosureslighting

See Details
CAT 325 TC, 192,8002020
Austell, GA
4,117 h Cat Certified Used Conditions Customer Value Agreementconnectivity source - radioair conditionerengine enclosureslightingultra low sulfur diesel fuel

See Details
CAT 308 E2 CR SB, 87,4002018
Montgomery, AL
2,197 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerauxiliary hydraulics pressureengine enclosureshand and foot controlradio - am fm radio

See Details
CAT 303.5, 44,8002018
Dacula, GA
698 h Cat Certified Used Conditions Customer Value Agreementcoupler - quickauxiliary hydraulics pressure - high pressurecoupler type - mechanical

See Details
CAT 313FL, 96,7502020
Lake Charles, LA
2,012 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 336, 198,0002019
Reserve, LA
3,152 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 336, 208,0002019
Reserve, LA
2,381 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 330, 232,0002021
Harvey, LA
2,632 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 315, 165,0002020
Reserve, LA
1,345 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 326, 230,0002021
Hammond, LA
1,832 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
CAT 326, 230,0002021
Reserve, LA
1,754 h Cat Certified Usedair conditionerauxiliary hydraulics pressureproduct linklightingmirrors

See Details
Show more results

Crawler Excavators