Quick Search

CAT 330FL TC

CAT 330FL TC

CAT Certified
Year
2019
Working hours
3,903 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Pueblo, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 330FL TC
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberHCK20411
Unit Number464546
Catalog Number4447635
Year2019
Hours3,903 h
CountryUnited States
LocationPueblo, United States
Pricing
Price Excluding Tax260,260 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR CLEANER, STANDARD
ALARM, TRAVEL
AMI COUPLER,PIN GRABBER HYD (CB)
C7.1 ENGINE
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW,MIRRORS RH
CAT CERTIFIED USED
CHANGER,HAND CTRL 2-WAY ANSI
COLD WEATHER PKG READY
COMBINED CIR STP PKGTP
CONTROL, FINE SWING
COUNTERWEIGHT,5.8MT 12,790LB
COUPLER LINES, REACH BOOM
COVER, FENDER
CTRL,CAT PIN GRAB COUPLER
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FRONT LINES, PGQ
GUARD, BOTTOM HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRACK MOTOR HD
HEATER, ENGINE COOLANT 120V
INSTALLED 1-14-21 IN AURORA
LIGHT, R BOOM
LINES, BOOM-UP (STD)
LINES, SDRV (STD/PGQC)
LINES-HP, R3.2M (10'6")STICK
LINES-HP, REACH BOOM
LINES-QC, R3.2M (10'6")STICK
Online Owner's Manual
PRICE UPDATE 3/29/22 VIA FIXASKP
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD ARRANGEMENT
STICK, R3.2M (10'6")(CB2) HD
SUN SCREEN (70/30)
TRACK, 800MM (31") TG (GLT)
WIPER-RADIAL, 70/30 W/O LOWER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Boom joints are tight
  • Good
  • Good
  • Good
stick
300
  • Joints are tight
  • 10’ 6”
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • AMI
  • 48”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEU/C is in good shape
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.430.44157
Carrier Rollers 16.26.21515
Carrier Rollers 26.226.21215
Idlers Front0.840.843636
Links1.231.25124
Shoe Width31.5031.50
Track Roller 11.71.700
Track Roller 21.721.7200
Track Roller 41.721.700
Track Roller 61.731.7300
Track Roller 81.711.700
Track Roller 91.721.7100
Track Shoes1.511.552113
final drives
100
  • No leaks
  • Good
comments, misc. repairs, general remarks
  • 19 March 2024 - 3799 hours.
general condition
300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering