Currently 18199 machines for sale
Quick Search

Used Compaction Equipment for Sale

Are you looking for an affordable replacement or backup solution for your compaction applications? Our Cat® dealers act as your resource for everything from rugged construction machinery to complete product support. We’ll help you find a high-quality equipment solution that meets your business needs and industry standards with multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compaction Equipment
x
264 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT 815F, 272,9502006
Cranberry Township, PA
14,901 hrops - enclosedmirrorsblade

See Details
CAT CB2.5 GC, 39,5002022
Eighty Four, Pa, PA
60 h Conditionsepa labellighting

See Details
CAT BHL CVP40, 7,9002018
MI

See Details
CAT CB2.7GC, 55,0002023
Pittston, PA
75 h Conditions

See Details
CAT CB24B, 42,0002020
Eighty Four, Pa, PA
1,238 h Conditionsepa labellightingbeaconce platemat temperature sensors

See Details
Bomag BT65, 3,5002019
TX
Specifications

See Details
Wacker BS60-4, 4,0002018
TX
34 h

See Details
CAT CB24B, 50,4102018
Pittston, PA
639 hlightingrops - open

See Details
MultiQuip MTX70HD, 4,5002018
TX
60 h

See Details
CAT CS64, 113,3002011
Murrysville, PA
4,261 h Conditionslightingeropsepa labelbeacon

See Details
CAT CB34B, 49,7002019
Wichita, KS
742 hrops - folding

See Details
CAT CB34B, 56,5002020
Kansas City, MO
752 hrops - folding

See Details
Wacker RTLXSC3, 32,6002021
Topeka Area, KS
140 h

See Details
CAT CB10-01, 80,4002017
Topeka Area, KS
1,608 h

See Details
Wacker RTLXSC3, 21,8002019
Dodge City, KS
648 h

See Details
CAT CB10-01, 71,7002018
Topeka Area, KS
1,993 h

See Details
CAT CB10-01, 82,5002017
Topeka Area, KS
1,393 h

See Details
CAT CP56B, 190,0002020
Topeka Area, KS
1,707 hguard, transmission

See Details
CAT 815, 45,0001973
Portland, OR
2,455 hblade

See Details
CAT 826H, 725,0002008
Topeka, KS
20,192 h

See Details
CAT 826K, 549,8002019
Macon, GA
10,226 h Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT CP56B, 282,2002023
Great Bend, KS
169 hguard, transmission

See Details
CAT CP56B, 223,2002023
Topeka Area, KS
434 hguard, transmission

See Details
CAT CB15-01, 118,0002019
Salina, KS
1,753 h

See Details
Show more results

Compaction Equipment