Quick Search

Wacker RTLXSC3

Wacker RTLXSC3

Year
2019
Working hours
567 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandWacker RTLXSC3
Foley Equipment Company
CategoryCompactors
Serial Number24498752
Unit Number9AR5462
Catalog Number4554668
Year2019
Hours567 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax22,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EXTENDABLE DRUMS 22" TO 32",EXTENDABLE DRUMS 22" TO 32",
KOHLER ENGINEKOHLER ENGINE
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

EXTENDABLE DRUMS 22" TO 32",
KOHLER ENGINE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering