Currently 18062 machines for sale
Quick Search

Used Compaction Equipment for Sale

Are you looking for an affordable replacement or backup solution for your compaction applications? Our Cat® dealers act as your resource for everything from rugged construction machinery to complete product support. We’ll help you find a high-quality equipment solution that meets your business needs and industry standards with multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compaction Equipment
x
261 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT CB10, 69,0002018
Kyiv
6 h Cat Certified Used

See Details
SEM MACHINERY SEM5122021
Vlissingen, Nl
840 h Cat Certified Used

See Details
CAT CP74B 4F2021
Moissy Cramayel, 77
614 h Cat Certified Used

See Details
CAT 826G/LAME/AYH, 16,073
89
1 h

See Details
CAT CW162018
Clayton, VI
693 hrops

See Details
Bobcat VIBRATIONSWALZE 48, 11,6802021
Osterrönfeld

See Details
CAT CB-534D2011
Córdoba
1,360 h

See Details
CAT CP562023
Clayton, VI
3 hbeacon

See Details
CAT CP56B2023
Clayton, VI
3 hbeacon

See Details
CAT 816200114,230 h

See Details
CAT 816200114,230 h

See Details
CAT CP54B2018
Laatzen
1,106 h

See Details
CAT 816FII, 149,6032013
Sydney, NSW
13,345 h Conditionslightingam fm cd radioair conditionereropsbeacon

See Details
CAT GRATTOIR CS76, 15,0022020
88
1 h

See Details
CAT CW34, 189,7322019
Clavet, SK
402 h

See Details
CAT CS56B2023
Clayton, VI
4 hlightingproduct linkair conditionereropsrops - enclosed

See Details
CAT CS66B2023
Clayton, VI
4 hlightingproduct linkair conditionereropsbeacon

See Details
CAT CS66B2023
Clayton, VI
4 hlightingproduct linkair conditionereropsbeacon

See Details
CAT CD54B2015
Clayton, VI
1,311 hlightingproduct linkair conditionerair conditionererops

See Details
CAT CS56B2023
Clayton, VI
3 hlightingproduct linkeropsfire extinguisherbeacon

See Details
CAT CS76B2023
Clayton, VI
2 hair conditionervariable frequencyproduct linklightingrops - enclosed

See Details
CAT CS56B2023
Clayton, VI
3 hproduct linkair conditionerepa labelrops - enclosedfire extinguisher

See Details
CAT CS66B2023
Clayton, VI
2 hair conditionerrops - enclosedmirrorsbeaconradio

See Details
CAT CS56B2023
Clayton, VI
3 h

See Details
Show more results

Compaction Equipment