Caterpillar GODET GRAND VOLUME 972

Caterpillar GODET GRAND VOLUME 972

Price
4,529 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar GODET GRAND VOLUME 972
Categorybucket
Serial Number22026894A
Unit Number22026894A
Catalog NumberCU2063240
CountryFrance
LocationMoissy Cramayel, 77
Pricing
Price Excluding Tax$4,529
Tax-
Price Including Tax-
Features
Additional InformationGODET 8000 L
LARGEUR 3600 MM
DIAM AXES 89 MM / 63 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
Romain Casbas
France
Telephone:+33684815109
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone