Currently 18353 machines for sale
Quick Search

Used Brushes for Sale

Sweeper attachments allow you to meet regulations and keep the amount of airborne particles under control on the job site. Some are better for different types of materials and offer efficiency-boosting features, such as quick changeouts. Used broom attachments are an excellent way to increase the capabilities of your equipment and expand your fleet at an affordable price.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
13 Search results for "Current filter"
Displaying: 1 - 13 Sort by: 
CAT BA118C, 2,9502014
PA
Conditions

See Details
Broce BW260, 21,5002019
Montgomery, AL
180 h Conditions

See Details
CAT, 4,9002018
Sioux City, MN
50 h Conditions

See Details
Broce BW260, 27,7202017
Willis, TX
335 h

See Details
MISCELLANEOUS MFGRS DT74C, 75,0002019
415 Community College Pky, FL
771 h

See Details
Broce BW260, 27,7202017
Katy, TX
566 h

See Details
MISCELLANEOUS MFGRS DT74C, 69,0002019
9901 Ringhaver Drive, FL
950 h

See Details
CAT SSL.BP118C.PICKUP.BROOM, 8,8892022
Brewer, ME
1 h Conditions

See Details
Sweepster AH7, 7,750
SC

See Details
CAT BA25, 8,0002018
Holtsville, NY

See Details
CAT BA118C, 6,0002021
Shakopee, MN
100 h Conditions

See Details
CAT BP115C.PICKUP.BROOM, 7,560
Warehouse, ON

See Details
CAT BU1182011
Aarhus
2,500 hce plate

See Details

Brushes