Quick Search

CAT SSL.BP118C.PICKUP.BROOM

CAT SSL.BP118C.PICKUP.BROOM

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Brewer, ME
+1 7747376569
Show phone number
Basic information
BrandCAT SSL.BP118C.PICKUP.BROOM
Milton CAT
CategoryBrushes
Serial NumberFX802989
Unit NumberEQ262196
Catalog Number10074329
Year2022
Hours1 h
CountryUnited States
LocationBrewer, United States
Pricing
Price Excluding Tax8,889 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1829MM (72") WORKING WIDTH,
26" (660MM) BRUSH DIAMETER
2295MM (90") OVERALL WIDTH
BROOM, PICKUP, BP118C
FITS UNIVERSAL SSL INTERFACE
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • SSL Interface
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering